??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Springs
Description
ML 7500 - Maximum force, rod sealed
Bill of material
ML7500-063-D-N
CODE
-
ML7500-063-D-N
CU
Stroke
63 mm
L
Total length
240 mm
LMIN
Minimum length
177 mm
RC
Reserves stroke
3 mm
D
Diameter
95 mm
RD
Rod Diameter
70 mm
P
Pressure
200 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
7700 daN
F1I
Isothermal end force
13519 daN
F1P
Polythrophic end force
15942 daN
V
Volume
694.0 cm³
S
Surface
38.48 mm
MAXSPEED
Maximum speed
1.6 m/s
W
Weight
5.81 Kg
SPM
25 Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.