??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Springs
Description
NG 24x1.5 - Gas ejectors
Bill of material
NG24x1.5-060-A-RD
CODE
-
NG24x1.5-060-A-RD
CU
Stroke
60 mm
L
Total length
180 mm
LMIN
Minimum length
120 mm
RC
Reserves stroke
1 mm
D
Diameter
21.7 mm
RD
Rod Diameter
12.0 mm
P
Pressure
75 bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
85 daN
F1I
Isothermal end force
1.55xF0 daN
F1P
Polythrophic end force
2.02xF0 daN
S
Surface
1.13 cm^2
MAXSPEED
Maximum speed
1.8 m/s
SPM
Strokes/minute
70 Cicli/minuto
W
Weight
0.26 kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.