??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Springs
Description
SC 5000 - ISO 11901 Standard
Bill of material
SC5000-075-E
CODE
-
SC5000-075-E
CU
Stroke
75.0 mm
L
Total length
290.0 mm
LMIN
Minimum length
215.0 mm
RC
Reserves stroke
3 mm
D
Diameter
120 mm
RD
Rod Diameter
65 mm
P
Nominal charging pressure
150 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
4980 daN
F1I
Isothermal end force
7226 daN
F1P
Polytrophic end force
8547 daN
V
Volume
925.0 cm³
S
Surface
33.18 cm²
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
12.94 Kg
SPM
35 Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.