??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Springs
Description
SFR Ø 40 - Extra light load
Bill of material
SFR40-050
CODE
-
SFR40-050
DO
Hole diameter
40.0 mm
DI
Rod diameter
26.0 mm
LO
Free length
50 mm
RG
Rate /±10%
31.4 N/mm
SX
Deflection of job
mm
FX
Force
0.000 N
LX
Length at compression end
50.000 mm
S1
Recommended working deflection for long spring life
20.0 mm
F1
Force
627 N
S2
Recommended working deflection for medium spring life
22.5 mm
F2
Force
706 N
SN
Maximum operating deflection
25.0 mm
FN
Force
784 N
SB
Solid deflection
29.0 mm
BXH
Cross wire section
6,92 x 3,48 mm
DE1
Approx. spring outside diameter
39.7 mm
H
Cross wire section
3.480 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.