??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Springs
Description
SLR Ø 40 - Light load
Bill of material
SLR40-200
CODE
-
SLR40-200
DO
Hole diameter
40.0 mm
DI
Rod diameter
25.5 mm
LO
Free length
200 mm
RG
Rate /±10%
16.2 N/mm
SX
Deflection of job
mm
FX
Force
0.000 N
LX
Length at compression end
200.000 mm
S1
Recommended working deflection for long spring life
64.0 mm
F1
Force
1035 N
S2
Recommended working deflection for medium spring life
72.0 mm
F2
Force
1164 N
SN
Maximum operating deflection
80.0 mm
FN
Force
1294 N
SB
Solid deflection
96.0 mm
MAT
Material
Cr-Si
BXH
Cross wire section
7,10 x 4,35 mm
DE
Approx. spring outside diameter
39.6
H
Cross wire section
4.350 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.