??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Springs
Description
SLR Ø 50 - Light load
Bill of material
SLR50-175
CODE
-
SLR50-175
DO
Hole diameter
50.0 mm
DI
Rod diameter
30.5 mm
LO
Free length
175 mm
RG
Rate /±10%
29.4 N/mm
SX
Deflection of job
mm
FX
Force
0.000 N
LX
Length at compression end
175.000 mm
S1
Recommended working deflection for long spring life
56.0 mm
F1
Force
1647 N
S2
Recommended working deflection for medium spring life
63.0 mm
F2
Force
1852 N
SN
Maximum operating deflection
70.0 mm
FN
Force
2058 N
SB
Solid deflection
84.0 mm
MAT
Material
Cr-Si
BXH
Cross wire section
9,45 x 5,30 mm
DE
Approx. spring outside diameter
49.6
H
Cross wire section
5.300 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.