??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Springs
Description
SLR Ø 60 - Light load
Bill of material
SLR60-100
CODE
-
SLR60-100
DO
Hole diameter
60.0 mm
DI
Rod diameter
35.5 mm
LO
Free length
100 mm
RG
Rate /±10%
96.1 N/mm
SX
Deflection of job
mm
FX
Force
0.000 N
LX
Length at compression end
100.000 mm
S1
Recommended working deflection for long spring life
32.0 mm
F1
Force
3075 N
S2
Recommended working deflection for medium spring life
36.0 mm
F2
Force
3457 N
SN
Maximum operating deflection
40.0 mm
FN
Force
3842 N
SB
Solid deflection
48.0 mm
MAT
Material
Cr-Si
BXH
Cross wire section
12,10 x 6,65 mm
DE
Approx. spring outside diameter
59.3
H
Cross wire section
6.650 mm
Preview - Generation
Preview
3D
Dimension
2D