Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
KE 12000 - Massima forza, tenuta pistone + SKUDO
Bill of material
KE12000-040-B
CODE
-
KE12000-040-B
CU
Stroke
40 mm
L
Total length
220 mm
LMIN
Minimum length
180 mm
RC
Reserves stroke
1 mm
D
Diameter
120 mm
RD
Rod Diameter
70 mm
P
Pressure
150 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
FIS
Fixing
SKUDO
Cylinder active protection
Skudo
-
F0
Initial force
11780 daN
F1I
Isothermal end force
18098 daN
F1P
Polytrophic end force
21805 daN
V
Volume
1037.0 cm3
S
Surface
78,54 cm2
MAXSPEEED
Maximum speed
0.8 m/s
W
Weight
8.31 Kg
SPM
60 Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
SW
Secondary Wiper
59SW075
OSAS
Over Stroke Active Safety
YES
USAS
Uncontrolled Speed Active Safety
YES
OPAS
Over Pressure Active Safety
YES
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.