Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
KE 3000 - Massima forza, tenuta pistone + SKUDO
Bill of material
KE3000-025-B
CODE
-
KE3000-025-B
CU
Stroke
25 mm
L
Total length
130 mm
LMIN
Minimum length
105 mm
RC
Reserves stroke
1 mm
D
Diameter
63 mm
RD
Rod Diameter
32 mm
P
Pressure
150 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
FIS
Fixing
SKUDO
Cylinder active protection
Skudo
-
F0
Initial force
2945 daN
F1I
Isothermal end force
5532 daN
F1P
Polytrophic end force
7119 daN
V
Volume
119.0 cm3
S
Surface
19,63 cm2
MAXSPEED
Maximum speed
0.8 m/s
W
Weight
1.55 Kg
SPM
90 Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
SW
Secondary Wiper
59SW072
OSAS
Over Stroke Active Safety
YES
USAS
Uncontrolled Speed Active Safety
YES
OPAS
Over Pressure Active Safety
YES
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.