Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
KE 4700 - Massima forza, tenuta pistone + SKUDO
Bill of material
KE4700-032-B
CODE
-
KE4700-032-B
CU
Stroke
32 mm
L
Total length
167 mm
LMIN
Minimum length
135 mm
RC
Reserves stroke
1 mm
D
Diameter
75 mm
RD
Rod Diameter
45 mm
P
Pressure
150 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
FIS
Fixing
SKUDO
Cylinder active protection
Skudo
-
F0
Initial force
4675 daN
F1I
Isothermal end force
7444 daN
F1P
Polytrophic end force
9074 daN
V
Volume
308.0 cm3
S
Surface
31,17 cm2
MAXSPEED
Maximum speed
0.8 m/s
W
Weight
2.39 Kg
SPM
85 Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
SW
Secondary Wiper
59SW073
OSAS
Over Stroke Active Safety
YES
USAS
Uncontrolled Speed Active Safety
YES
OPAS
Over Pressure Active Safety
YES
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.