Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
NE 16x1.5 - Gas ejectors
Bill of material
NE16x1.5-070-B-YW
CODE
-
NE16x1.5-070-B-YW
CU
Stroke
70
mm
L
Total length
185
mm
LMIN
Minimum length
115
mm
RC
Reserves stroke
1 mm
D
Diameter
13.4 mm
RD
Rod Diameter
6.0 mm
P
Pressure
150
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
FIS
Fixing
-
DM 16
F0
Initial force
42
daN
F1I
Isothermal end force
1.57xF0 daN
F1P
Polythrophic end force
2.03xF0 daN
S
Surface
0.28 cm^2
SPM
Cicli/minuto
65
Cicli/minuto
W
Weight
0.09
kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
OSAS
Over Stroke Active Safety
USAS
Uncontrolled Speed Active Safety
YES
OPAS
Over Pressure Active Safety
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.