??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
special_springs
Description
NE 24x1.5 - Gas ejectors
Bill of material
NE24x1.5-010-B-RD
CODE
-
NE24x1.5-010-B-RD
CU
Stroke
10
mm
L
Total length
65
mm
LMIN
Minimum length
55
mm
RC
Reserves stroke
1 mm
D
Diameter
21.7 mm
RD
Rod Diameter
12.0 mm
P
Pressure
75
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
85
daN
F1I
Isothermal end force
1.86xF0 daN
F1P
Polythrophic end force
2,54xF0 daN
S
Surface
1.13 cm^2
MAXSPEED
Maximum speed
1.8 m/s
SPM
Strokes/minute
100
Cicli/minuto
W
Weight
0.16
kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
OSAS
Over Stroke Active Safety
USAS
Uncontrolled Speed Active Safety
YES
OPAS
Over Pressure Active Safety
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.