Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
NE 24x1.5 - Gas ejectors
Bill of material
NE24x1.5-020-B-BU
CODE
-
NE24x1.5-020-B-BU
CU
Stroke
20
mm
L
Total length
85
mm
LMIN
Minimum length
65
mm
RC
Reserves stroke
1 mm
D
Diameter
21.7 mm
RD
Rod Diameter
12.0 mm
P
Pressure
40
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
FIS
Fixing
-
DM 24
F0
Initial force
45
daN
F1I
Isothermal end force
1.86xF0 daN
F1P
Polythrophic end force
2,54xF0 daN
S
Surface
1.13 cm^2
MAXSPEED
Maximum speed
1.8 m/s
SPM
Strokes/minute
95
Cicli/minuto
W
Weight
0.18
kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
OSAS
Over Stroke Active Safety
USAS
Uncontrolled Speed Active Safety
YES
OPAS
Over Pressure Active Safety
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.