Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
SC 5000 - ISO 11901 Standard
Bill of material
SC5000-050-E
CODE
-
SC5000-050-E
CU
Stroke
50.0 mm
L
Total length
240.0 mm
LMIN
Minimum length
190.0 mm
RC
Reserves stroke
3 mm
D
Diameter
120 mm
RD
Rod Diameter
65 mm
P
Nominal charging pressure
150 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
FIS
Fixing
F0
Nominal initial force
4980 daN
F1I
Isothermal end force
6914 daN
F1P
Polytrophic end force
8059 daN
V
Volume
688.0 cm³
S
Surface
33.18 cm²
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
11.94 Kg
SPM
45 Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
SW
Secondary Wiper
59SW020
OSAS
Over Stroke Active Safety
YES
USAS
Uncontrolled Speed Active Safety
YES
OPAS
Over Pressure Active Safety
YES
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.