Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
RHGO Ø 5/8 - Heavy duty die springs
Bill of material
RHGO16-076
CODE
-
RHGO16-076
DHINCH
Hole diameter
5/8 Inch
DDINCH
Rod diameter
11/32 Inch
LOINCH
Free length
3 Inch
R
Rate /±10%
14.0 lbs/0.1 in.
SXINCH
Deflessione
Inch
FXI
Force
0.00 lbs
S1INCH
Deflessione per una durata ottimale
0.450 Inch
F1LBS
Force
63.0 lbs
S2INCH
Deflessione per una lunga durata
0.60 Inch
F2LBS
Force
84.0 lbs
S3INCH
Deflessione di lavoro massima
0.75 Inch
F3LBS
Force
105.0 lbs
SNINCH
Deflessione massima
0.90 Inch
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.