Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
RHGO Ø 1 - Heavy duty die springs
Bill of material
RHGO26-044
CODE
-
RHGO26-044
DHINCH
Hole diameter
1 Inch
DDINCH
Rod diameter
1/2 Inch
LOINCH
Free length
1 3/4 Inch
R
Rate /±10%
104.0 lbs/0.1 in.
SXINCH
Deflection
Inch
FXI
Force
0.00 lbs
S1INCH
Deflection for optimum life
0.26 Inch
F1LBS
Force
270.4 lbs
S2INCH
Deflection for long life
0.35 Inch
F2LBS
Force
364.0 lbs
S3INCH
Max. operating deflection
0.44 Inch
F3LBS
Force
457.6 lbs
SNINCH
Maximum operating deflection
0.53 Inch
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.