Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
SB Ø 22 - Extra heavy load
Bill of material
SB22-075
CODE
-
SB22-075
DO
Hole diameter
22.0 mm
DI
Rod diameter
11.0 mm
LO
Free length
75 mm
RG
Rate /±10%
127.5 N/mm
SX
Deflection of job
mm
FX
Force
0.000 N
LX
Length at compression end
75.000 mm
S1
Recommended working deflection for long spring life
12.0 mm
F1
Force
1530 N
S2
Recommended working deflection for medium spring life
13.5 mm
F2
Force
1726 N
SN
Maximum operating deflection
15.0 mm
FN
Force
1912 N
SB
Solid deflection
18.0 mm
FB
Force
2294 N
BXH
Cross wire section
5,25 x 4,25 mm
H
Cross wire section
4.250 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.