Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
SF Ø 16 - Extra light load
Bill of material
SF16-040
CODE
-
SF16-040
DO
Hole diameter
16.0 mm
DI
Rod diameter
8.0 mm
LO
Free length
40 mm
RG
Rate /±10%
10.3 N/mm
SX
Deflection of job
mm
FX
Force
0.000 N
LX
Length at compression end
40.000 mm
S1
Recommended working deflection for long spring life
16.0 mm
F1
Force
167 N
S2
Recommended working deflection for medium spring life
18.0 mm
F2
Force
186 N
SN
Maximum operating deflection
20.0 mm
FN
Force
206 N
SB
Solid deflection
23.2 mm
BXH
Cross wire section
3,68 x 1,30 mm
DE1
Approx. spring outside diameter
15.8 mm
H
Cross wire section
1.300 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.