Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
SF Ø 50 - Extra light load
Bill of material
SF50-175
CODE
-
SF50-175
DO
Hole diameter
50.0 mm
DI
Rod diameter
27.5 mm
LO
Free length
175 mm
RG
Rate /±10%
22.4 N/mm
SX
Deflection of job
mm
FX
Force
0.000 N
LX
Length at compression end
175.000 mm
S1
Recommended working deflection for long spring life
70.0 mm
F1
Force
1569 N
S2
Recommended working deflection for medium spring life
78.8 mm
F2
Force
1765 N
SN
Maximum operating deflection
87.5 mm
FN
Force
1961 N
SB
Solid deflection
101.5 mm
BXH
Cross wire section
10,88 x 3,95 mm
DE1
Approx. spring outside diameter
49.4 mm
H
Cross wire section
3.950 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.