Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
SL Ø 25 - Light load
Bill of material
SL25-045
CODE
-
SL25-045
DO
Hole diameter
25.0 mm
DI
Rod diameter
12.5 mm
LO
Free length
45 mm
RG
Rate /±10%
45.8 N/mm
SX
Deflection of job
mm
FX
Force
0.000 N
LX
Length at compression end
45.000 mm
S1
Recommended working deflection for long spring life
14.4 mm
F1
Force
657 N
S2
Recommended working deflection for medium spring life
16.2 mm
F2
Force
745 N
SN
Maximum operating deflection
18.0 mm
FN
Force
824 N
SB
Solid deflection
21.6 mm
MAT
Material
Cr-Si
BXH
Cross wire section
5,90 x 2,60 mm
DE
Approx. spring outside diameter
24.6
H
Cross wire section
2.600 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.