Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
SL Ø 40 - Light load
Bill of material
SL40-050
CODE
-
SL40-050
DO
Hole diameter
40.0 mm
DI
Rod diameter
20.0 mm
LO
Free length
50 mm
RG
Rate /±10%
105.9 N/mm
SX
Deflection of job
mm
FX
Force
0.000 N
LX
Length at compression end
50.000 mm
S1
Recommended working deflection for long spring life
16.0 mm
F1
Force
1697 N
S2
Recommended working deflection for medium spring life
18.0 mm
F2
Force
1903 N
SN
Maximum operating deflection
20.0 mm
FN
Force
2120 N
SB
Solid deflection
24.0 mm
MAT
Material
Cr-Si
BXH
Cross wire section
9,50 x 4,05 mm
DE
Approx. spring outside diameter
39.4
H
Cross wire section
4.050 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.