Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
ML 12000 - Maximum force, rod sealed
Bill of material
ML12000-038-D
CODE
-
ML12000-038-D
CU
Stroke
38 mm
L
Total length
165 mm
LMIN
Minimum length
127 mm
RC
Reserves stroke
3 mm
D
Diameter
120 mm
RD
Rod Diameter
90 mm
P
Pressure
200 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
FIS
Fixing
F0
Nominal initial force
12720 daN
F1I
Isothermal end force
21844 daN
F1P
Polythrophic end force
25639 daN
V
Volume
715.0 cm³
S
Surface
63.62 mm
MAXSPEED
Maximum speed
1.6 m/s
W
Weight
7.01 Kg
SPM
35 Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
SW
Secondary Wiper
59SW037
OSAS
Over Stroke Active Safety
YES
USAS
Uncontrolled Speed Active Safety
YES
OPAS
Over Pressure Active Safety
YES
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.