Catalog navigation
CAD model selection
Selectable products: 1
Company
special_springs
Description
SH Ø 25 - Heavy load
Bill of material
SH25-075
CODE
-
SH25-075
DO
Hole diameter
25.0
DI
Rod diameter
12.5 mm
LO
Free length
75 mm
RG
Rate /±10%
102.0 N/mm
SX
Deflection of job
mm
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
75.000 mm
S1
Recommended working deflection for long spring life
14.4 mm
F1
Force
1471 N
S2
Recommended working deflection for medium spring life
16.2 mm
F2
Force
1657 N
SN
Maximum operating deflection
18.0 mm
FN
Force
1834 N
SB
Solid deflection
21.0 mm
BXH
Cross wire section
5,90 x 4,00 mm
H
Cross wire section
4.000 mm
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.