??
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Special Springs
Description
RS 320 - Minimum height, maximum force + SKUDO
Bill of material
RS320-029-C
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
25 mm
RD
Diametro stelo
15 mm
P
Pressure
180 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
320 daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm^3
MAXSPEED
Maximum speed
1.8 m/s
S
Surface
1.77 cm^2
W
Weight
kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Preview - Generation
Preview
3D
Dimension
2D