??
Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
Special Springs
Description
RS 500 - Minimum height, maximum force + SKUDO
Bill of material
RS500-029-B-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
RD
Rod Diameter
20 mm
D
Diameter
38 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Forza iniziale isotermica
daN
F1P
Forza iniziale politropica
daN
V
Volume
cm^3
S
Surface
3.14 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Preview - Generation
Preview
3D
Dimension
2D