??
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Special Springs
Description
RV 320 - Miniature height, maximum force
Bill of material
RV320-032-C
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
25 mm
RD
Rod Diameter
15 mm
P
Pressure
180 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
FIS
Fixing
PFIS
Position of the fixing collar
F0
Initial force
320 daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm^3
S
Surface
1.77 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
kg
TMIN
Temperature min
0 °C
TMAX
Temperature min
80 °C
Preview - Generation
Preview
3D
Dimension
2D