??
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
Special Springs
Description
RS 750 - Minimum height, maximum force + SKUDO
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
45 mm
RD
Rod Diameter
25
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm^3
S
Surface
4.91 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
TMAX
Temperature max
80 °C
TMIN
Temperature min
0 °C
Preview - Generation
Preview
3D
Dimension
2D